1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CA (Ceramic)/Flat Small Screw

CA CYLINDER HEAD SCREW

CA (Ceramic)/Flat Small Screw
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,843.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Detailed shape: Flat
· Mounting hole dimensions: None
· Basic shape: Standard (round)
· Materials: Ceramic
· Surface treatment: None
· Thread ridge type: Metric coarse
· Additional shapes: Standard
· Sales unit: Low quantity (available for purchase from 1pc)
· Application: Standard
Thread: M3, M4, M5, M6, M8, M10
· Length (mm): 5, 6, 8, 10, 12, 14, 16, 20, 25, 30
· Pitch (mm): 0.5, 0.7, 0.8, 1, 1.25, 1.5; B 2, 2.6, 3.3, 3.9, 5.2, 6; C 1.1, 1.4, 2.4; D 5.5, 7 9, 10.5, 14, 18

 
Part Number
CA/HH-M6-L20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,843.61

฿ 1,527.30

CA CYLINDER HEAD SCREW 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L or l (mm) 20 Pitch(mm) 1
Detailed Shape Flat Mounting Hole Shape No Basic Shape Standard (Round)
Material Ceramics Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
B 3.9 C 1.4 D 10.5

Please check the type/dimensions/specifications of the part CA/HH-M6-L20 in the CA (Ceramic)/Flat Small Screw series.