1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RENY (Glassfiber Reinforced Polyamide MXD6)/Flat Head Screw

RENY (Glassfiber Reinforced Polyamide MXD6)/Flat Head Screw
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 33.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Glassfiber Reinforced Polyamide MXD6

 
Part Number
RENY/FH-M2-L6
RENY/FH-M2-L8
RENY/FH-M2-L10
RENY/FH-M2.6-L4
RENY/FH-M2.6-L6
RENY/FH-M2.6-L8
RENY/FH-M2.6-L10
RENY/FH-M2.6-L12
RENY/FH-M3-L5
RENY/FH-M3-L6
RENY/FH-M3-L8
RENY/FH-M3-L10
RENY/FH-M3-L12
RENY/FH-M3-L15
RENY/FH-M3-L20
RENY/FH-M3-L25
RENY/FH-M4-L6
RENY/FH-M4-L8
RENY/FH-M4-L10
RENY/FH-M4-L12
RENY/FH-M4-L15
RENY/FH-M4-L20
RENY/FH-M4-L25
RENY/FH-M5-L10
RENY/FH-M5-L12
RENY/FH-M5-L15
RENY/FH-M5-L20
RENY/FH-M5-L25
RENY/FH-M6-L10
RENY/FH-M6-L12
RENY/FH-M6-L15
RENY/FH-M6-L20
RENY/FH-M6-L25
RENY/FH-M6-L30
RENY/FH-M8-L15
RENY/FH-M8-L20
RENY/FH-M8-L25
RENY/FH-M8-L30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D

฿ 33.53

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 10260.44

฿ 34.06

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 10280.44

฿ 34.29

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 102100.44

฿ 34.06

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 102.640.455.2

฿ 33.53

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 102.660.455.2

฿ 33.53

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 102.680.455.2

฿ 34.84

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 102.6100.455.2

฿ 34.84

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 102.6120.455.2

฿ 34.06

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 10350.56

฿ 33.53

NCS RENY TAPPING SCREWS 1 Piece(s) Available 3 Day(s) 10360.56

฿ 33.53

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 10380.56

฿ 34.84

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 103100.56

฿ 34.29

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 103120.56

฿ 35.81

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 103150.56

฿ 37.16

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 103200.56

฿ 38.10

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 103250.56

฿ 34.84

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 10460.78

฿ 34.84

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 10480.78

฿ 35.61

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 104100.78

฿ 36.39

RENY FLAT HEAD SCREW 1 Piece(s) 3 Day(s) 104120.78

฿ 37.16

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 104150.78

฿ 37.94

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 104200.78

฿ 39.62

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 104250.78

฿ 35.81

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 105100.810

฿ 36.58

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 105120.810

฿ 38.10

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 105150.810

฿ 39.48

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 105200.810

฿ 43.35

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 105250.810

฿ 40.39

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 10610112

฿ 41.15

RENY FLAT HEAD SCREW 1 Piece(s) Available 4 Day(s) 10612112

฿ 42.58

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 10615112

฿ 44.13

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 10620112

฿ 44.90

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 10625112

฿ 47.23

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 10630112

฿ 48.00

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 108151.2516

฿ 49.55

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 108201.2516

฿ 51.87

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 108251.2516

฿ 55.74

RENY FLAT HEAD SCREW 1 Piece(s) 4 Day(s) 108301.2516

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material RENY