1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slide Rail Light Load Full Travel 3273 (C3273-25)

NAR SLIDE RAIL

Slide Rail Light Load Full Travel 3273 (C3273-25)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

-Steel 3-step pulling type rated load: 402 to 284N/pair

[Features]
· Lubricating oil: Nippon Oil, EPNOC Grease AP.
· The thickness of the slide is the measuring dimensions at the places that are supported by a steel ball.
· For mounting screws, use M4 bind screws.
· Slide is common use for right and left.
· The disconnect spring hooks the stopper at the time of pulling and is free at the time of pushing in, and manually cancels the drawer member removal

Part Number
C3273-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)

฿ 767.23

NAR SLIDE RAIL 1 Piece(s) 19 Day(s) 10255250255~300

Loading...

  1. 1

Basic Information

Type Slide Number of Rail Steps Three-Step Slide Width(mm) 37.4
Height(mm) 12.7 Rail Finish Gloss Chromate Treatment Load Rating (when using 2) [Classification](N) ~300

Please check the type/dimensions/specifications of the part C3273-25 in the Slide Rail Light Load Full Travel 3273 series.

Products with similar specification

Part Number
C3273-30
C3273-35
C3273-40
C3273-45
C3273-50
C3273-55
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)

฿ 806.43

1 Piece(s) 14 Day(s) 10305300245~350

฿ 901.59

1 Piece(s) 10 Day(s) 10355350275~400

฿ 884.82

1 Piece(s) 12 Day(s) 10405400284~450

฿ 923.18

1 Piece(s) 10 Day(s) 10455450275~500

฿ 924.02

1 Piece(s) 19 Day(s) 10505500255~550

฿ 963.22

1 Piece(s) 14 Day(s) 10555550235~600