1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slide Rail, Heavy Load, Full Travel, 501 (C501-16)

SLIDE RAIL

Slide Rail, Heavy Load, Full Travel, 501 (C501-16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lubricating oil: Nippon Oil Epnoc Grease AP.
· The thickness of the slide is the measured dimensions at the places that are supported by a steel ball.
· For mounting screws, use M4 bind or truss machine screws.
· The slide is for both the left and right sides.

 
Part Number
C501-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 4,428.34

SLIDE RAIL 1 Piece(s) 1 Day(s) 10428.6406.42540~450~3000

Loading...

  1. 1

Basic Information

Type Slide Number of Rail Steps Three-Step Slide Width(mm) 71.4
Height(mm) 23.8 Rail Finish Gloss Chromate Treatment

Please check the type/dimensions/specifications of the part C501-16 in the Slide Rail, Heavy Load, Full Travel, 501 series.

Products with similar specification

Part Number
C501-12
C501-14
C501-18
C501-20
C501-22
C501-24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 3,985.00

1 Piece(s) 1 Day(s) 10327304.82667~350~3000

฿ 4,196.67

1 Piece(s) 1 Day(s) 10377.8355.62628~400~3000

฿ 4,781.67

1 Piece(s) 12 Day(s) 10479.4457.22452~500~3000

฿ 5,066.67

1 Piece(s) 12 Day(s) 10530.25082363~550~3000

฿ 5,455.00

1 Piece(s) 1 Day(s) 10581558.82246~600~3000

฿ 5,888.34

1 Piece(s) 1 Day(s) 10631.8609.62118~650~3000