(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Self-aligning feature makes this product ideal for cases in which axial deflection and inclination cannot be avoided.
· Small load capacity (especially axial load capacity).
· When a larger load capacity is required, use a self-aligning roller bearing with the same alignment.
· Depending on the model number, “G” is displayed at the end of the package nominal number for those models which use a polyamide retainer.
Part Number |
---|
1200 |
1201 |
1203 |
1204 |
1205 |
1206 |
1207 |
1208 |
1209 |
1210 |
1211 |
1212 |
1213 |
1304 |
1305 |
1306 |
1307 |
1308 |
1309 |
1310 |
1311 |
1312 |
2200 |
2201 |
2202 |
2203 |
2204 |
2205 |
2206 |
2207 |
2208 |
2209 |
2210 |
2211 |
2212 |
2213 |
2303 |
2304 |
2305 |
2306 |
2307 |
2308 |
2309 |
2310 |
2311 |
2312 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating Cr (N) | Allowable Rotational Velocity(Grease Lubrication) (rpm) | Basic Static Load Rating Cor (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 322.09 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | - | 10 | 30 | 9 | 5500 | 23000 | 1200 | ||
฿ 331.16 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | 10 | 12 | 32 | 10 | 5600 | 21000 | 1250 | ||
฿ 380.14 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | 10 | 17 | 40 | 12 | 7900 | 16000 | 2000 | ||
฿ 436.38 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | - | 20 | 47 | 14 | 9900 | 14000 | 2600 | ||
฿ 464.41 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | - | 25 | 52 | 15 | 12100 | 12000 | 3300 | ||
฿ 564.52 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | 10 | 30 | 62 | 16 | 15600 | 9900 | 4650 | ||
฿ 646.54 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | 10 | 35 | 72 | 17 | 15800 | 8500 | 5100 | ||
฿ 730.35 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | 10 | 40 | 80 | 18 | 19200 | 7500 | 6500 | ||
฿ 796.70 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | 10 | 45 | 85 | 19 | 21800 | 7000 | 7350 | ||
฿ 887.75 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | - | 50 | 90 | 20 | 22700 | 6500 | 8100 | ||
฿ 1,015.60 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | - | 55 | 100 | 21 | 26800 | 5800 | 10000 | ||
฿ 1,144.65 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | 10 | 60 | 110 | 22 | 30200 | 5200 | 11500 | ||
฿ 1,416.02 | NCH ALIGNING BALL 1200 | 1 Piece(s) | 6 Day(s) | 10 | 65 | 120 | 23 | 31000 | 4800 | 12500 | ||
฿ 560.90 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 3 Day(s) | 10 | 20 | 52 | 15 | 12400 | 13000 | 3300 | ||
฿ 671.26 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 6 Day(s) | 10 | 25 | 62 | 17 | 18000 | 9900 | 5000 | ||
฿ 796.70 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 6 Day(s) | 10 | 30 | 72 | 19 | 21300 | 8700 | 6300 | ||
฿ 875.69 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 6 Day(s) | - | 35 | 80 | 21 | 25100 | 7600 | 7850 | ||
฿ 987.25 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 6 Day(s) | - | 40 | 90 | 23 | 29500 | 6900 | 9700 | ||
฿ 1,179.62 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 6 Day(s) | - | 45 | 100 | 25 | 38100 | 6100 | 12700 | ||
฿ 1,375.62 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 6 Day(s) | 10 | 50 | 110 | 27 | 43400 | 5600 | 14100 | ||
฿ 1,590.90 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 6 Day(s) | - | 55 | 120 | 29 | 51300 | 5000 | 17900 | ||
฿ 1,984.10 | NCH ALIGNING BALL 1300 | 1 Piece(s) | 6 Day(s) | - | 60 | 130 | 31 | 57200 | 4500 | 20800 | ||
฿ 371.07 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 30 | 14 | 7400 | 23000 | 1600 | ||
฿ 397.85 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | 10 | 12 | 32 | 14 | 7650 | 21000 | 1750 | ||
฿ 397.67 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | 10 | 15 | 35 | 14 | 7700 | 18000 | 1850 | ||
฿ 440.00 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 3 Day(s) | - | 17 | 40 | 16 | 9800 | 16000 | 234 ~ 2400 | ||
฿ 508.51 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | - | 20 | 47 | 18 | 12600 | 14000 | 3300 | ||
฿ 531.35 ฿ 293.41 | ALIGNING BALL 2200 | 1 Piece(s) | Same day | - | 25 | 52 | 18 | 12600 | 12000 | 2350 ~ 3500 | ||
฿ 644.73 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | 10 | 30 | 62 | 20 | 15600 | 10000 | 4650 | ||
฿ 749.66 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | - | 35 | 72 | 23 | 21600 | 8500 | 6600 | ||
฿ 829.86 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | - | 40 | 80 | 23 | 22400 | 7600 | 7400 | ||
฿ 922.73 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | 10 | 45 | 85 | 23 | 23300 | 7000 | 8150 | ||
฿ 987.25 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | 10 | 50 | 90 | 23 | 23300 | 6500 | 8500 | ||
฿ 1,183.24 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | - | 55 | 100 | 25 | 26800 | 5800 | 10000 | ||
฿ 1,459.44 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | - | 60 | 110 | 28 | 34100 | 5300 | 12600 | ||
฿ 1,861.68 | NCH ALIGNING BALL 2200 | 1 Piece(s) | 6 Day(s) | - | 65 | 120 | 31 | 43500 | 4900 | 16400 | ||
฿ 531.35 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 3 Day(s) | - | 17 | 47 | 19 | 14500 | 13000 | 3600 | ||
฿ 599.50 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 6 Day(s) | - | 20 | 52 | 21 | 18000 | 11000 | 4700 | ||
฿ 758.70 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 3 Day(s) | 10 | 25 | 62 | 24 | 24400 | 9400 | 6600 | ||
฿ 924.54 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 6 Day(s) | 10 | 30 | 72 | 27 | 31400 | 8000 | 8750 | ||
฿ 1,090.98 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 6 Day(s) | 10 | 35 | 80 | 31 | 39400 | 7100 | 11300 | ||
฿ 1,256.82 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 6 Day(s) | - | 40 | 90 | 33 | 44900 | 6200 | 13500 | ||
฿ 1,528.19 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 6 Day(s) | - | 45 | 100 | 36 | 54400 | 5600 | 16700 | ||
฿ 1,861.68 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 6 Day(s) | 10 | 50 | 110 | 40 | 64600 | 5100 | 20300 | ||
฿ 2,263.91 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 6 Day(s) | - | 55 | 120 | 43 | 75300 | 4600 | 24000 | ||
฿ 2,788.56 | NCH ALIGNING BALL 2300 | 1 Piece(s) | 6 Day(s) | 10 | 60 | 130 | 46 | 87200 | 4200 | 28300 |
Loading...
Raceway Ring Shape | Self-aligning ball | Bearing Ring Material | Steel | Bearing Type | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Grade 0 | Specifications, Environment | Standard |
Load Type | Radial | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Transmitter Material | Steel | Retainer Type | Punching | Sealing Structure | Open Type |
Hole Shape | Cylindrical Bore |
How can we improve?
How can we improve?