(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Two types of contact angles can be selected depending on the magnitude of axial load and moment load.
· Uses a pressed retainer
· In addition to the single row deep groove ball bearings, those with seals (2NS) and shields (ZZ) are also available.
[Applications]
· Blowers, high-speed vacuum pump receivers, superchargers and motorcycle transmissions.
Part Number |
---|
5204 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating Cr (N) | Allowable Rotational Velocity(Grease Lubrication) (rpm) | Basic Static Load Rating Cor (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 729.94 | NCH ANGULAR CONTACT BALL 5200 | 1 Piece(s) | 6 Day(s) | - | 20 | 47 | 20.6 | 20000 | 10000 | 12700 |
Loading...
Raceway Ring Shape | Angular Contact Ball (Double Row) | Bearing Ring Material | Steel | Bearing Type | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Grade 0 | Specifications, Environment | Standard |
Load Type | Radial | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Transmitter Material | Steel | Combination of Angular Contact Ball Bearings | Duplex | Retainer Type | Punching |
Sealing Structure | Open Type |
Please check the type/dimensions/specifications of the part 5204 in the Ball Bearing, Double-Row Angular, 5200/5300 Type series.
Part Number |
---|
5200 |
5201 |
5203 |
5205 |
5206 |
5207 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating Cr (N) | Allowable Rotational Velocity(Grease Lubrication) (rpm) | Basic Static Load Rating Cor (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 582.88 | 1 Piece(s) | 3 Day(s) | - | 10 | 30 | 14.3 | 7300 | 18000 | 4000 | ||
฿ 516.36 | 1 Piece(s) | 3 Day(s) | 10 | 12 | 32 | 15.9 | 10700 | 16000 | 5950 | ||
฿ 649.40 | 1 Piece(s) | 6 Day(s) | - | 17 | 40 | 17.5 | 15000 | 12000 | 9250 | ||
฿ 911.25 | 1 Piece(s) | 3 Day(s) | 10 | 25 | 52 | 20.6 | 21800 | 9500 | 15100 | ||
฿ 1,048.92 | 1 Piece(s) | 6 Day(s) | 10 | 30 | 62 | 23.8 | 30500 | 8000 | 21700 | ||
฿ 1,297.39 | 1 Piece(s) | 6 Day(s) | - | 35 | 72 | 27 | 40000 | 7000 | 29500 |
How can we improve?
How can we improve?