1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Ball Bearing, Deep Groove (SS6003)

KSK BEARINGS STAINLESS SS6000

Stainless Steel Ball Bearing, Deep Groove (SS6003)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Products on this page: SS6000, SS6200, SS6300, SS6900

 
Part Number
SS6003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Specifications/Environment Basic Load Rating: Static Load
(N)
Sealing Structure

฿ 336.00

KSK BEARINGS STAINLESS SS6000 1 Piece(s) 5 Day(s) 10Open Type-1735105992Standard / Anti-rust3266Open

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material Stainless Steel Outer Ring Type Flat
Load Direction Radial Number of Raceway Ring Rows Single Row Size Standards Metric System
Rolling Element Material Stainless Steel Retainer Type Punching

Please check the type/dimensions/specifications of the part SS6003 in the Stainless Steel Ball Bearing, Deep Groove series.

Products with similar specification

Part Number
SS6001
SS60012RS
SS6001ZZ
SS60032RS
SS6003ZZ
SS6004
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBearing Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Specifications/Environment Basic Load Rating: Static Load
(N)
Sealing Structure

฿ 270.19

1 Piece(s) 5 Day(s) 10Open Type-122885109Standard / Anti-rust2383Open

฿ 228.63

1 Piece(s) 3 Day(s) 10Rubber Sealed-122885109Standard / Dust Proofing / Anti-rust2383Rubber Seal

฿ 228.63

1 Piece(s) 3 Day(s) 10Double Shielded-122885109Standard / Dust Proofing / Anti-rust2383Stainless steel seal

฿ 292.58

1 Piece(s) Available 3 Day(s) 10Rubber Sealed-1735105992Standard / Dust Proofing / Anti-rust3266Rubber Seal

฿ 308.09

1 Piece(s) Same day 10Double Shielded-1735105992Standard / Dust Proofing / Anti-rust3266Stainless steel seal

฿ 421.55

1 Piece(s) 5 Day(s) 10Open Type-2042129385Standard / Anti-rust5119Open