(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.
Part Number |
---|
RKS596MCD-PS25-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Serial Number | Output Shaft Direction | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,980.00 ฿ 43,182.97 | ORI STEPPING MOTOR | 1 Piece(s) | 42 Day(s) | [Set] Motor Unit | 90 | Single-phase | AC200 Type | Open loop | 0.0288 | 36 | Presence | Unipolar | 0.15 | ~40 | Available | Positioning Function Built-in Type | 25 | 2 | Single axis shaft | N/A | PS | N/A | - | - |
Loading...
Please check the type/dimensions/specifications of the part RKS596MCD-PS25-2 in the New 5th Phase Stepper Motor Unit RKII Series series.
Part Number |
---|
PKE545AC-FC10RA |
PKE545AC-FC20LA |
PKE545AC-FC20RA |
RKS596MCD-PS25-3 |
RKS596MCD-PS36 |
RKS596MCD-PS36-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Serial Number | Output Shaft Direction | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,885.13 | 1 Piece(s) | 18 Day(s) | Motor Unit | 42 | - | - | - | 0.072 | 1 | Presence | Unipolar | 0.42 | ~1 | N/A | Pulse train input type | 10 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
฿ 15,885.13 | 1 Piece(s) | 18 Day(s) | Motor Unit | 42 | - | - | - | 0.036 | 2 | Presence | Unipolar | 0.25 | ~2 | N/A | Pulse train input type | 20 | N/A | Single axis shaft | N/A | FC | N/A | L, solid shaft (left) | - | ||
฿ 15,885.13 | 1 Piece(s) | 18 Day(s) | Motor Unit | 42 | - | - | - | 0.036 | 2 | Presence | Unipolar | 0.25 | ~2 | N/A | Pulse train input type | 20 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
฿ 55,980.00 | 1 Piece(s) | 42 Day(s) | [Set] Motor Unit | 90 | Single-phase | AC200 Type | Open loop | 0.0288 | 36 | Presence | Unipolar | 0.15 | ~40 | Available | Positioning Function Built-in Type | 25 | 3 | Single axis shaft | N/A | PS | N/A | - | - | ||
฿ 55,053.33 | 1 Piece(s) | 42 Day(s) | [Set] Motor Unit | 90 | Single-phase | AC200 Type | Open loop | 0.02 | 37 | Presence | Unipolar | 0.15 | ~40 | Available | Positioning Function Built-in Type | 36 | N/A | Single axis shaft | N/A | PS | N/A | - | - | ||
฿ 55,980.00 | 1 Piece(s) | 42 Day(s) | [Set] Motor Unit | 90 | Single-phase | AC200 Type | Open loop | 0.02 | 37 | Presence | Unipolar | 0.15 | ~40 | Available | Positioning Function Built-in Type | 36 | 1 | Single axis shaft | N/A | PS | N/A | - | - |
How can we improve?
How can we improve?