1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
New 5th Phase Stepper Motor Unit RKII Series (Part Number)

ORI STEPPING MOTOR

New 5th Phase Stepper Motor Unit RKII Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,113.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.

New 5-Phase Stepper Motor Unit RK II Series: Related images

Part Number
RKS566MAD-PS5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

฿ 43,156.67

฿ 33,291.06

ORI STEPPING MOTOR 1 Piece(s) 42 Day(s) [Set] Motor Unit60Single-phaseAC100 TypeOpen loop0.1443.5PresenceUnipolar0.12~4AvailablePositioning Function Built-in Type5N/ASingle axis shaftN/APSN/A--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RKS566MAD-PS5 in the New 5th Phase Stepper Motor Unit RKII Series series.

Products with similar specification

Part Number
PKE545AC-FC10RA
PKE545AC-FC20LA
PKE545AC-FC20RA
RKS566MAD-PS5-1
RKS566MAD-PS5-2
RKS566MAD-PS5-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

฿ 15,885.13

1 Piece(s) 18 Day(s) Motor Unit42---0.0721PresenceUnipolar0.42~1N/APulse train input type10N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

฿ 15,885.13

1 Piece(s) 18 Day(s) Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AL, solid shaft (left)-

฿ 15,885.13

1 Piece(s) 18 Day(s) Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

฿ 44,083.33

1 Piece(s) 42 Day(s) [Set] Motor Unit60Single-phaseAC100 TypeOpen loop0.1443.5PresenceUnipolar0.12~4AvailablePositioning Function Built-in Type51Single axis shaftN/APSN/A--

฿ 44,083.33

1 Piece(s) 42 Day(s) [Set] Motor Unit60Single-phaseAC100 TypeOpen loop0.1443.5PresenceUnipolar0.12~4AvailablePositioning Function Built-in Type52Single axis shaftN/APSN/A--

฿ 44,083.33

1 Piece(s) 42 Day(s) [Set] Motor Unit60Single-phaseAC100 TypeOpen loop0.1443.5PresenceUnipolar0.12~4AvailablePositioning Function Built-in Type53Single axis shaftN/APSN/A--