(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- BLV Brushless Motors
- Part number group including of BLV510K_
- BLV Series is a DC brushless motor, and it consists of a driver with output of 200W to 400W.
- Motor type: Standard and Electromagnetic brake type.
- Power Supply Voltage: (K) 24 VDC and (N) 48 VDC
- Output: 200W and 400W
- Designed for space-savings.
- Speed range: Standard type 40:1 and Extended Function 50:1
- Extended Function: Control module OPX-2A (sold separately) is required for parameter settings.
Part Number |
---|
BLV620KM20F-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Motor Type | Main Body Shape | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Electromagnetic Brakes | Shaft end shape | Cable Length (m) | Reduction Ratio | Motor Protection Structure | Output Details (W) | Power Supply Voltage | Gearhead Size Symbol | Driver | Product Type | RoHS Compliant | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46,528.33 ฿ 35,891.95 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 32 Day(s) | [Set] Motor Unit | Standard | Square | 104 | 200 | DC Specifications | Single-phase | [Hollow Shaft] Hollow Shaft | Presence | Combination Type | 3 | 20 | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part BLV620KM20F-3 in the Brushless Motor, BLV Series series.
Part Number |
---|
BLV620K100S-1 |
BLV620K100S-2 |
BLV620K100S-3 |
BLV620KM20S-1 |
BLV620KM20S-2 |
BLV620KM20S-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Motor Type | Main Body Shape | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Electromagnetic Brakes | Shaft end shape | Cable Length (m) | Reduction Ratio | Motor Protection Structure | Output Details (W) | Power Supply Voltage | Gearhead Size Symbol | Driver | Product Type | RoHS Compliant | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,955.00 | 1 Piece(s) | 32 Day(s) | [Set] Motor Unit | Standard | Square | 104 | 200 | DC Specifications | Single-phase | Parallel Shafts | No | Combination Type | 1 | 100 | - | - | - | - | - | - | - | - | ||
฿ 35,955.00 | 1 Piece(s) | 32 Day(s) | [Set] Motor Unit | Standard | Square | 104 | 200 | DC Specifications | Single-phase | Parallel Shafts | No | Combination Type | 2 | 100 | - | - | - | - | - | - | - | - | ||
฿ 35,955.00 | 1 Piece(s) | 32 Day(s) | [Set] Motor Unit | Standard | Square | 104 | 200 | DC Specifications | Single-phase | Parallel Shafts | No | Combination Type | 3 | 100 | - | - | - | - | - | - | - | - | ||
฿ 42,100.00 | 1 Piece(s) | 32 Day(s) | [Set] Motor Unit | Standard | Square | 104 | 200 | DC Specifications | Single-phase | Parallel Shafts | Presence | Combination Type | 1 | 20 | - | - | - | - | - | - | - | - | ||
฿ 42,100.00 | 1 Piece(s) | 32 Day(s) | [Set] Motor Unit | Standard | Square | 104 | 200 | DC Specifications | Single-phase | Parallel Shafts | Presence | Combination Type | 2 | 20 | - | - | - | - | - | - | - | - | ||
฿ 42,100.00 | 1 Piece(s) | 32 Day(s) | [Set] Motor Unit | Standard | Square | 104 | 200 | DC Specifications | Single-phase | Parallel Shafts | Presence | Combination Type | 3 | 20 | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?