1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Brushless Motor, BLV Series (Part Number)

ORI SPEED CONTROL MOTOR

Brushless Motor, BLV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,096.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- BLV Brushless Motors
- Part number group including of BLV510K_
- BLV Series is a DC brushless motor, and it consists of a driver with output of 200W to 400W.
- Motor type: Standard and Electromagnetic brake type.
- Power Supply Voltage: (K) 24 VDC and (N) 48 VDC
- Output: 200W and 400W
- Designed for space-savings.
- Speed range: Standard type 40:1 and Extended Function 50:1
- Extended Function: Control module OPX-2A (sold separately) is required for parameter settings.

Part Number
BLV620K100F-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Motor Type Main Body Shape Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Motor Protection Structure Output Details
(W)
Power Supply Voltage Gearhead Size Symbol Driver Product Type RoHS Compliant Weight
(kg)

฿ 39,786.67

฿ 30,691.44

ORI SPEED CONTROL MOTOR 1 Piece(s) 32 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phase[Hollow Shaft] Hollow ShaftNoCombination Type1100--------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BLV620K100F-1 in the Brushless Motor, BLV Series series.

Products with similar specification

Part Number
BLV620K100F-2
BLV620K100F-3
BLV620K100S-1
BLV620K100S-2
BLV620K100S-3
BLV620K10F-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Motor Type Main Body Shape Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Motor Protection Structure Output Details
(W)
Power Supply Voltage Gearhead Size Symbol Driver Product Type RoHS Compliant Weight
(kg)

฿ 39,786.67

1 Piece(s) 32 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phase[Hollow Shaft] Hollow ShaftNoCombination Type2100--------

฿ 39,786.67

1 Piece(s) 32 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phase[Hollow Shaft] Hollow ShaftNoCombination Type3100--------

฿ 35,955.00

1 Piece(s) 32 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phaseParallel ShaftsNoCombination Type1100--------

฿ 35,955.00

1 Piece(s) 32 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phaseParallel ShaftsNoCombination Type2100--------

฿ 35,955.00

1 Piece(s) 32 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phaseParallel ShaftsNoCombination Type3100--------

฿ 39,325.00

1 Piece(s) 32 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phase[Hollow Shaft] Hollow ShaftNoCombination Type110--------