1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brushless Motor Unit BXII Series (BXSD30-C2)

BURSHLESS MOTORS

Brushless Motor Unit BXII Series (BXSD30-C2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A brushless motor that can be easily used for a wide variety of application despite its close characteristics to a servo motor. Equipped with speed control, positioning control, and torque control functionality. Can easily position and regulate speed with high-accuracy without adjustment.

Part Number
BXSD30-C2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Output
(W)
Rated torque
(N•m)
Maximum instantaneous torque
(N•m)

฿ 14,408.33

฿ 11,114.59

BURSHLESS MOTORS 1 Piece(s) 18 Day(s) 300.10.2

Loading...

  1. 1

Basic Information

Type Driver Unit Power Supply Single-phase/ Three-phase Rotational Speed(r/min) 3000
Power Supply Voltage 200-240VAC Identification Part Number 2 Permissible voltage range -15 to +10%

Please check the type/dimensions/specifications of the part BXSD30-C2 in the Brushless Motor Unit BXII Series series.

Products with similar specification

Part Number
BXSD60-C2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Output
(W)
Rated torque
(N•m)
Maximum instantaneous torque
(N•m)

฿ 15,235.00

1 Piece(s) 18 Day(s) 600.20.4