1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Brushless Motor Unit, BLE Series (Part Number)

ORI SPEED CONTROL MOTOR

Brushless Motor Unit, BLE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,277.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Output: 30 W/60 W/120 W; Speed control range: 100 to 4,000 r/min; Speed: ratio 1:40

[Features]
· Wide speed control range from low speed to high speed: Greatly expanded compared to speed ​​range specification 100 to 4,000 r/min (speed ratio 1:40) and conventional products.
· Thin-type and High power: The thin-type and high power contributes to downsizing devices.
· Excellent speed consistency: speed variation (against loads) of ±0.5%. Capable of driving at stable speeds in all speed ranges from low speeds to high speeds even in cases where the load fluctuates.
· Effective in energy-saving: The brushless motor uses a permanent magnet to suppress the secondary loss from the rotor to achieve high efficiency. Approx. 23% reduction in power consumption can be achieved when substituting a three-phase motor with inverter controls with the BLE series. A speed control motor that is effective for saving the energy for the device.
· Can achieve vertical driving and speed controls: BLE series motor with electromagnetic brake can provide consistent speed control even when vertically driven (winding down operation). Can also be used for sustaining loads during horizontal driving in addition to vertical driving.

Part Number
BLE23AMR15S-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Rotation speed setting method Output Details
(W)

฿ 32,972.32

ORI SPEED CONTROL MOTOR 1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts100~4000PresenceCombination Type115RS-485 communication type-

Loading...

  1. 1

Basic Information

Motor Type Standard Main Body Shape Square

Please check the type/dimensions/specifications of the part BLE23AMR15S-1 in the Brushless Motor Unit, BLE Series series.

Products with similar specification

Part Number
BLE23AC100F-3
BLE23AC100S
BLE23AC100S-1
BLE23AMR15S-2
BLE23AMR15S-3
BLE23AMR200F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Rotation speed setting method Output Details
(W)

฿ 36,813.92

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phase[Hollow Shaft] Hollow Flat100~4000NoCombination Type3100CC-Link communication type-

฿ 33,011.15

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts100~4000NoCombination TypeN/A100CC-Link communication type-

฿ 34,265.60

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts100~4000NoCombination Type1100CC-Link communication type-

฿ 32,987.49

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts100~4000PresenceCombination Type215RS-485 communication type-

฿ 33,002.65

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts100~4000PresenceCombination Type315RS-485 communication type-

฿ 34,585.63

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phase[Hollow Shaft] Hollow Flat100~4000PresenceCombination TypeN/A200RS-485 communication type-