(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Output: 30 W/60 W/120 W; Speed control range: 100 to 4,000 r/min; Speed: ratio 1:40
[Features]
· Wide speed control range from low speed to high speed: Greatly expanded compared to speed range specification 100 to 4,000 r/min (speed ratio 1:40) and conventional products.
· Thin-type and High power: The thin-type and high power contributes to downsizing devices.
· Excellent speed consistency: speed variation (against loads) of ±0.5%. Capable of driving at stable speeds in all speed ranges from low speeds to high speeds even in cases where the load fluctuates.
· Effective in energy-saving: The brushless motor uses a permanent magnet to suppress the secondary loss from the rotor to achieve high efficiency. Approx. 23% reduction in power consumption can be achieved when substituting a three-phase motor with inverter controls with the BLE series. A speed control motor that is effective for saving the energy for the device.
· Can achieve vertical driving and speed controls: BLE series motor with electromagnetic brake can provide consistent speed control even when vertically driven (winding down operation). Can also be used for sustaining loads during horizontal driving in addition to vertical driving.
Part Number |
---|
BLE512CC100F-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Electromagnetic Brakes | Shaft end shape | Cable Length (m) | Reduction Ratio | Rotation speed setting method | Output Details (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,440.46 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 27 Day(s) | [Set] Motor Unit | 90 | 120 | AC200 Type | Single-phase/ Three-phase | [Hollow Shaft] Hollow Flat | 100~4000 | No | Combination Type | 3 | 100 | CC-Link communication type | - |
Loading...
Motor Type | Standard | Main Body Shape | Square |
---|
Please check the type/dimensions/specifications of the part BLE512CC100F-3 in the Brushless Motor Unit, BLE Series series.
Part Number |
---|
BLE23AC100F-3 |
BLE23AC100S |
BLE23AC100S-1 |
BLE512CC100S |
BLE512CC100S-1 |
BLE512CC100S-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Electromagnetic Brakes | Shaft end shape | Cable Length (m) | Reduction Ratio | Rotation speed setting method | Output Details (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,813.92 | 1 Piece(s) | 27 Day(s) | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | [Hollow Shaft] Hollow Flat | 100~4000 | No | Combination Type | 3 | 100 | CC-Link communication type | - | ||
฿ 33,011.15 | 1 Piece(s) | 27 Day(s) | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 100~4000 | No | Combination Type | N/A | 100 | CC-Link communication type | - | ||
฿ 34,265.60 | 1 Piece(s) | 27 Day(s) | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 100~4000 | No | Combination Type | 1 | 100 | CC-Link communication type | - | ||
฿ 37,846.28 | 1 Piece(s) | 27 Day(s) | [Set] Motor Unit | 90 | 120 | AC200 Type | Single-phase/ Three-phase | Parallel Shafts | 100~4000 | No | Combination Type | N/A | 100 | CC-Link communication type | - | ||
฿ 39,100.72 | 1 Piece(s) | 27 Day(s) | [Set] Motor Unit | 90 | 120 | AC200 Type | Single-phase/ Three-phase | Parallel Shafts | 100~4000 | No | Combination Type | 1 | 100 | CC-Link communication type | - | ||
฿ 39,115.88 | 1 Piece(s) | 27 Day(s) | [Set] Motor Unit | 90 | 120 | AC200 Type | Single-phase/ Three-phase | Parallel Shafts | 100~4000 | No | Combination Type | 2 | 100 | CC-Link communication type | - |
How can we improve?
How can we improve?