1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Extra Low Speed Synchronous Motor SMK Series for AC Power Supplies

Extra Low Speed Synchronous Motor SMK Series for AC Power Supplies
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,908.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Extra low-speed synchronous motors are continuous rated synchronization motors capable of instant forward/reverse operation. Has the same structure as a stepper motor. However, because the product can be easily driven with an alternating current power supply, it is also called an "AC stepping motor."

Part Number
SMK014K-ASALE
SMK014K-BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Shape

฿ 2,908.33

฿ 2,243.78

AC STANDARD MOTOR 1 Piece(s) Same day Single Shafts

฿ 3,008.33

฿ 2,320.32

ORI AC STANDARD MOTOR 1 Piece(s) 23 Day(s) Double shaft

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Extra Low Speed Synchronous Square Flange Dim. A(mm) 42
Power Supply Single-phase Environment Standard Electromagnetic Brakes, Clutches No
Voltage(V) 24 Shaft end shape Round shaft type Motor Torque(N/m) 0.14
Rotational Speed(r/min) 60/72