(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for applications that cannot be detected with fiber sensors or photoelectric sensors.
[Features]
· The E3NC-L series is available for presence/absence detection and the E3NC-S series for discrimination applications.
· The E3NC-L series is available in types such as coaxial retroreflective, long-distance spot variable reflective, and small spot limited reflective.
· The E3NC-S series is equipped with CMOS and can stably detect workpieces with different colors or tilts.
· Stable detection is realized with smart tuning having an easy setting.
· A clear "White color display" that provides high visibility has been used.
· The sensor head uses a robot cord that cannot be easily bent.
Part Number |
---|
E3NC-LH01 2M |
E3NC-LH02 2M |
E3NC-LH03 2M |
E3NC-LH03 5M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Detection distance 【classification】 (mm) | Reflection type detection method | Protection Structure | Head maximum size width (mm) | Head maximum size, depth (mm) | Cable length (m) | Shape (beam) | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,292.00 ฿ 13,118.56 | PhotoelectricSensor | 1 Piece(s) | 40 Day(s) | [Lens for Sensor] Sensor head | ~100 | Limited Reflective Type | IP65 | 26.8 | 34.5 | 2 | Approximately Ø0.1 mm (at distance of 70 mm) | Mounting bracket type E39-L186(sensor head) | - | 70±15 | ||
฿ 9,682.00 ฿ 4,445.97 | OMRONLASERSENSOR | 1 Piece(s) | Same day | [Lens for Sensor] Sensor head | ~1000 | Diffused reflective shape | IP65 | 28.9 | 27 | 2 | Approximately Ø0.8 mm (at distance of 300 mm) | Mounting bracket type E39-L185(sensor head) | - | 750 | ||
฿ 14,718.00 ฿ 11,774.40 | Photoelectric Sensor | 1 Piece(s) | 3 Day(s) | [Lens for Sensor] Sensor head | ~10000 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | IP67 | 36 | 20 | 2 | Approximately Ø2 mm (at distance of 1000 mm) | Mounting bracket type E39-L185(sensor head) | - | 6000 | ||
฿ 21,000.00 ฿ 14,823.90 | OPTICAL FIBER SENSORS | 1 Piece(s) | 40 Day(s) | [Laser Sensor] Laser Sensor | ~10000 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | IP67 | 36 | 20 | 5 | Approximately Ø2 mm (at distance of 1000 mm) | Mounting bracket type E39-L190(sensor head) | With MSR function | 8000 |
Loading...
Detected Objects | Opaque Objects | Detection Method | Retro reflective | Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use |
---|---|---|---|---|---|
Beam Shape | Small Spots | Light Source | Visible Light Semiconductor Laser | Head Shape | Square shape |
Case Material | Polybutylene Terephthalate | Amplifier Installation Type | Amplifier Separation Type | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature(°C) | -10::55 | Ambient Operating Temperature(%) | 35::85 | Head maximum size height(mm) | 12.4 |
Connection Method | Pre-wired connector | Laser class | Class 1 | Shape (amplifier) | Square shape |
Applicable Sensors | E3NC-LH01/E3NC-LH02 | Overview | Sensor head |
How can we improve?
How can we improve?