(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small-sized CMOS laser sensor, "E3NC-S" sensor head and amplifier unit.
[Features]
· Small-sized CMOS laser sensor that enables a stable detection of the workpiece without being affected by the color, material and surface of the workpiece.
· A dynamic range of 500,000 times ensures a stable detection without being affected by the changes in the workpiece.
· The CMOS laser head allows for it to be mounted in narrow spaces.
· Since determination of the distance is possible, a stable detection is provided at a difference of 1.5 mm in level.
· A robot cable and protective structure IP67 to ensure reliability even in the adverse environment.
· A clear "white-color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart tuning
Part Number |
---|
E3NC-SA7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Laser class | Applicable Sensors | Input/Output | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,735.00 ฿ 4,588.00 | OMRONLASERSENSOR | 1 Piece(s) | 40 Day(s) | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | [Square] Square shape | Amplifier Separation Type | - | - | Standard / Cold Resistance / Background Effect | -25~40 | - | - | - | - | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Connector (reduced wiring) | - | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | - | E3NC-SH100/E3NC-SH250 | 1 Output + 1 Input | - |
Loading...
Detected Objects | Opaque Objects | Case Material | Polycarbonate | Ambient Operating Temperature(%) | 35::85 |
---|---|---|---|---|---|
Shape (amplifier) | Square shape |
Please check the type/dimensions/specifications of the part E3NC-SA7 in the Ultra-Compact CMOS Laser Sensor [E3NC-S] series.
Part Number |
---|
E3NC-SA0 |
E3NC-SA21 2M |
E3NC-SA51 2M |
E3NC-SH100 2M |
E3NC-SH250 2M |
E3NC-SH250H 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Laser class | Applicable Sensors | Input/Output | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,428.00 | 1 Piece(s) | 45 Day(s) | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | - | Amplifier only | - | - | Standard / Cold Resistance | 0~40 | - | - | - | - | Power Tuning Function / Response time setting / Threshold Automatic Correction | Supplied from the connector through the Sensor Communications Unit | Output from two sensors is split to PLC via the network | Connector (for sensor communication unit) | - | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | Class 1 | E3NC-SH100/E3NC-SH250 | - | - | ||
฿ 7,225.00 | 1 Piece(s) | Same day | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | [Square] Square shape | Amplifier Separation Type | - | - | Background Effect / Cold Resistance / Standard | -25~40 | - | - | - | - | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | NPN | Pre-wired | 2 | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | - | E3NC-SH100/E3NC-SH250 | 2 Output + 1 Input | - | ||
฿ 9,428.00 | 1 Piece(s) | 45 Day(s) | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | [Square] Square shape | Amplifier Separation Type | - | - | Background Effect / Cold Resistance / Standard | -25~40 | - | - | - | - | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | PNP | Pre-wired | 2 | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | - | E3NC-SH100/E3NC-SH250 | 2 Output + 1 Input | - | ||
฿ 14,302.00 | 1 Piece(s) | Same day | [Lens for Sensor] Sensor head | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Separation Type | ~100 | Distance Settable Model | Cold Resistance / Standard | -10~50 | IP67 | 28.8 | 13 | 41 | - | - | - | Pre-wired connector | 2 | - | φ0.5 | - | Class 1 | - | - | 100 | ||
฿ 23,625.00 | 1 Piece(s) | 45 Day(s) | [Lens for Sensor] Sensor head | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Separation Type | ~300 | Distance Settable Model | Cold Resistance / Standard | -10~50 | IP67 | 28.8 | 13 | 41 | - | - | - | Pre-wired connector | 2 | - | φ1 | - | Class 1 | - | - | 250 | ||
฿ 12,256.00 | 1 Piece(s) | 5 Day(s) | [Lens for Sensor] Sensor head | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Separation Type | ~300 | Distance Settable Model | Cold Resistance / Standard | -10~50 | IP67 | 28.8 | 13 | 41 | - | - | - | Pre-wired connector | 2 | - | φ1 | - | Class 1 | - | - | 250 |
How can we improve?
How can we improve?