1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
CMOS Laser Sensor With Built-in Amplifier [ZX0] (Part Number)

PhotoelectricSensor

CMOS Laser Sensor With Built-in Amplifier [ZX0]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,883.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stable detection is enabled for any workpiece
[Features]
· The difference in level of 0.1 mm can be perfectly detected.
· CMOS image sensor that can accommodate changes in the color and material of workpiece is installed in laser photoelectric sensor.
· Includes 4 types of variations in detection depending on the sensing distance without any installation constraints.
· Compact size with built-in amplifier.
· Easy settings by using a smart tuning button. No malfunction in detecting the background.

 
Part Number
ZX0-LD600A61 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Detected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Overview Material (detection head) Mounting Method Detection Distance details
(mm)

฿ 17,895.00

฿ 12,632.08

PhotoelectricSensor 1 Piece(s) 26 Day(s) [Laser Sensor] Laser SensorOpaque Objects / Microscopic ObjectRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in Type~100015[Retroreflective] Retro-ReflectiveStandard / Cold Resistance / Low Hysteresis / Background Effect-10~5535~85IP6750.127.266Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function10-30 V DCNPNPre-wired2OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer⌀ 0.5650Digital display indicator lightsClass 2Square shape-Polybutylene TerephthalateMounting bracket (E39-L181) used600±400

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZX0-LD600A61 2M in the CMOS Laser Sensor With Built-in Amplifier [ZX0] series.

Products with similar specification

Part Number
ZX0-LD100A86 0.5M
ZX0-LD300A61 5M
ZX0-LD300A66 0.5M
ZX0-LD50A61 2M
ZX0-XC10R
ZX0-XC20R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Detected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Overview Material (detection head) Mounting Method Detection Distance details
(mm)

฿ 21,276.00

1 Piece(s) 5 Day(s) [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in Type~2000.7[Retroreflective] Retro-ReflectiveLow Hysteresis / Background Effect / Cold Resistance / Standard-10~5535~85IP674724.152.5Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction10-30 V DCPNPPre-wired connector0.5OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer⌀ 0.3350Digital display indicator lightsClass 2Square shape-Polybutylene TerephthalateMounting bracket (E39-L180) used100±35

฿ 23,667.00

1 Piece(s) Same day [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in Type~5003[Retroreflective] Retro-ReflectiveLow Hysteresis / Background Effect / Cold Resistance / Standard-10~5535~85IP6750.127.266Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction10-30 V DCNPNPre-wired5OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer⌀ 0.5250Digital display indicator lightsClass 2Square shape-Polybutylene TerephthalateMounting bracket (E39-L181) used300±150

฿ 21,283.00

1 Piece(s) 20 Day(s) [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in Type~5003[Retroreflective] Retro-ReflectiveLow Hysteresis / Background Effect / Cold Resistance / Standard-10~5535~85IP6750.127.266Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction10-30 V DCNPNPre-wired connector0.5OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer⌀ 0.5250Digital display indicator lightsClass 2Square shape-Polybutylene TerephthalateMounting bracket (E39-L181) used300±150

฿ 19,545.00

1 Piece(s) 20 Day(s) [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in Type~1000.2[Retroreflective] Retro-ReflectiveLow Hysteresis / Background Effect / Cold Resistance / Standard-10~5535~85IP674724.152.5Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction10-30 V DCNPNPre-wired2OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer⌀ 0.1750Digital display indicator lightsClass 2Square shape-Polybutylene TerephthalateMounting bracket (E39-L180) used50±10

฿ 3,883.00

1 Piece(s) 20 Day(s) ---------------151537.3----10------Extension cable (cord entry type)---

฿ 5,193.00

1 Piece(s) Same day ---------------151537.3----20------Extension cable (cord entry type)---