(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stable detection is enabled for any workpiece
[Features]
· The difference in level of 0.1 mm can be perfectly detected.
· CMOS image sensor that can accommodate changes in the color and material of workpiece is installed in laser photoelectric sensor.
· Includes 4 types of variations in detection depending on the sensing distance without any installation constraints.
· Compact size with built-in amplifier.
· Easy settings by using a smart tuning button. No malfunction in detecting the background.
Part Number |
---|
ZX0-LD50A61 2M |
ZX0-LD100A61 2M |
ZX0-LD100A61 5M |
ZX0-LD100A86 0.5M |
ZX0-LD300A61 5M |
ZX0-LD300A66 0.5M |
ZX0-LD600A61 2M |
ZX0-XC10R |
ZX0-XC20R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Overview | Material (detection head) | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,545.00 ฿ 13,851.54 | Photoelectric Sensor | 1 Piece(s) | 20 Day(s) | [Laser Sensor] Laser Sensor | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~100 | 0.2 | [Retroreflective] Retro-Reflective | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Pre-wired | 2 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.17 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 50±10 | ||
฿ 19,545.00 ฿ 13,851.54 | Photoelectric Sensor | 1 Piece(s) | 5 Day(s) | [Laser Sensor] Laser Sensor | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | Diffused reflective shape | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Pre-wired | 2 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 | ||
฿ 20,163.00 ฿ 14,281.45 | Photoelectric Sensor | 1 Piece(s) | 5 Day(s) | [Laser Sensor] Laser Sensor | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | [Retroreflective] Retro-Reflective | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Pre-wired | 5 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 | ||
฿ 21,276.00 ฿ 15,082.56 | Photoelectric Sensor | 1 Piece(s) | 5 Day(s) | [Laser Sensor] Laser Sensor | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | [Retroreflective] Retro-Reflective | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | PNP | Pre-wired connector | 0.5 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 | ||
฿ 23,667.00 ฿ 16,706.54 | PhotoelectricSensor | 1 Piece(s) | Same day | [Laser Sensor] Laser Sensor | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~500 | 3 | [Retroreflective] Retro-Reflective | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~55 | 35~85 | IP67 | 50.1 | 27.2 | 66 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Pre-wired | 5 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.52 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L181) used | 300±150 | ||
฿ 21,283.00 ฿ 15,085.39 | Photoelectric Sensor | 1 Piece(s) | 20 Day(s) | [Laser Sensor] Laser Sensor | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~500 | 3 | [Retroreflective] Retro-Reflective | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~55 | 35~85 | IP67 | 50.1 | 27.2 | 66 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Pre-wired connector | 0.5 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.52 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L181) used | 300±150 | ||
฿ 17,895.00 ฿ 12,632.08 | PhotoelectricSensor | 1 Piece(s) | 26 Day(s) | [Laser Sensor] Laser Sensor | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~1000 | 15 | [Retroreflective] Retro-Reflective | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~55 | 35~85 | IP67 | 50.1 | 27.2 | 66 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Pre-wired | 2 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.56 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L181) used | 600±400 | ||
฿ 3,883.00 ฿ 3,340.93 | Photoelectric Sensor | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 15 | 15 | 37.3 | - | - | - | - | 10 | - | - | - | - | - | - | Extension cable (cord entry type) | - | - | - | ||
฿ 5,193.00 ฿ 2,978.70 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 15 | 15 | 37.3 | - | - | - | - | 20 | - | - | - | - | - | - | Extension cable (cord entry type) | - | - | - |
Loading...
How can we improve?
How can we improve?