1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, T50

TKA CASTER

Dual-Wheel Caster, T50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 849.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

Part Number
T50F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 849.22

TKA CASTER 1 Piece(s) 7 Day(s)

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height H(mm) 65 Properties Low Floor/High Load
Load Range(daN) 140.01~220.00 Stopper (Detail) No Stopper Allowable Load (Effective Load)(daN) 196
Wheel Material Acetal Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 71 Mounting Hole Pitch Transverse Direction P2(mm) 71
Plate Length F1 or Fb(mm) 90 Plate Width F2(mm) 90 Wheel Dia. D(Ø) 50
Wheel Width W(mm) 68 Turning Radius C(mm) 17 Mounting Section Shape Square Plate
Wheel color White

Please check the type/dimensions/specifications of the part T50F in the Dual-Wheel Caster, T50 series.