(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
Part Number |
---|
TX40N3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (Effective Load) (daN) | Thread Diameter Nd | Wheel Dia. D (Ø) | Wheel Width W (mm) | Turning Radius C (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 200.82 | TKA CASTER | 1 Piece(s) | 7 Day(s) | 43 | 58.8 | W3/8X Screw Thread 16 | 38 | 38.5 | 15 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No Stopper |
---|---|---|---|---|---|
Wheel Material | Special Reinforced Plastic | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Fitting Material | Steel |
Mounting Section Shape | Screw-In |
Please check the type/dimensions/specifications of the part TX40N3 in the Dual-Wheel Caster, TX40N/TX50N series.
Part Number |
---|
TX40N10 |
TX40N12 |
TX40N8 |
TX50N10 |
TX50N12 |
TX50N3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (Effective Load) (daN) | Thread Diameter Nd | Wheel Dia. D (Ø) | Wheel Width W (mm) | Turning Radius C (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 199.89 | 1 Piece(s) | 7 Day(s) | 43 | 58.8 | M10X1.5 | 38 | 38.5 | 15 | ||
฿ 261.52 | 1 Piece(s) | 7 Day(s) | 44.5 | 58.8 | M12X1.75 | 38 | 38.5 | 15 | ||
฿ 198.96 | 1 Piece(s) | 7 Day(s) | 43 | 58.8 | M8X1.25 | 38 | 38.5 | 15 | ||
฿ 326.98 | 1 Piece(s) | Same day | 56 | 78.4 | M10X1.5 | 47 | 45 | 17 | ||
฿ 301.68 | 1 Piece(s) | 7 Day(s) | 56 | 78.4 | M12X1.75 | 47 | 45 | 17 | ||
฿ 301.52 | 1 Piece(s) | 7 Day(s) | 56 | 78.4 | W3/8X Screw Thread 16 | 47 | 45 | 17 |
How can we improve?
How can we improve?