(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Allowable Load (Effective Load)(daN) | 49 |
---|---|---|---|---|---|
Wheel Material | Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Fitting Material | Steel |
Wheel Dia. D(Ø) | 40 | Wheel Width W(mm) | 39 | Turning Radius C(mm) | 12.5 |
Mounting Section Shape | Screw-In |
Please check the type/dimensions/specifications of the part MY4N8 in the Dual-Wheel Caster, MY4N series.
Part Number |
---|
MY4N10S |
MY4N12 |
MY4N12S |
MY4N3 |
MY4N3S |
MY4N8S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Thread Diameter Nd |
---|---|---|---|---|---|---|---|
฿ 397.50 | 1 Piece(s) | 7 Day(s) | 53 | With Rotation Stopper | M10X1.5 | ||
฿ 351.91 | 1 Piece(s) | 7 Day(s) | 54.5 | No Stopper | M12X1.75 | ||
฿ 401.84 | 1 Piece(s) | 7 Day(s) | 54.5 | With Rotation Stopper | M12X1.75 | ||
฿ 346.96 | 1 Piece(s) | 7 Day(s) | 53 | No Stopper | W3/8X Screw Thread 16 | ||
฿ 396.88 | 1 Piece(s) | 7 Day(s) | 53 | With Rotation Stopper | W3/8X Screw Thread 16 | ||
฿ 396.57 | 1 Piece(s) | 7 Day(s) | 53 | With Rotation Stopper | M8X1.25 |
How can we improve?
How can we improve?