(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.
Part Number |
---|
MY6EN3 |
MY6EN3S |
MY6EN4 |
MY6EN4S |
MY6EN8 |
MY6EN8S |
MY6EN10 |
MY6EN10S |
MY6EN12 |
MY6EN12P1.25 |
MY6EN12S |
MY6EN12SP1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stopper (Detail) | Thread Diameter Nd |
---|---|---|---|---|---|---|---|
฿ 502.23 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | W3/8X Screw Thread 16 | ||
฿ 548.83 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | W3/8X Screw Thread 16 | ||
฿ 521.77 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | U1/2X Screw Thread 20 | ||
฿ 571.54 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | U1/2X Screw Thread 20 | ||
฿ 501.46 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | M8X1.25 | ||
฿ 548.05 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | M8X1.25 | ||
฿ 501.77 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | M10X1.5 | ||
฿ 548.52 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | M10X1.5 | ||
฿ 502.39 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | M12X1.75 | ||
฿ 520.84 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | M12 | ||
฿ 548.98 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | M12X1.75 | ||
฿ 570.61 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | M12 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Mounting Height H(mm) | 67 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Allowable Load (Effective Load)(daN) | 78.4 | Wheel Material | Elastomer | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
Fitting Material | Steel | Wheel Dia. D(Ø) | 50 | Wheel Width W(mm) | 45 |
Turning Radius C(mm) | 17 | Mounting Section Shape | Screw-In |
How can we improve?
How can we improve?