1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, TY75NWS (Part Number)

Dual-Wheel Caster, TY75NWS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 854.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
TY75N3WS
TY75N12WS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter Nd

฿ 854.58

TKA CASTER 1 Piece(s) 7 Day(s) W3/8X Screw Thread 16

฿ 883.33

TKA CASTER 1 Piece(s) 25 Day(s) M12X1.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 140.01~220.00
Stopper (Detail) With Double Stopper (Rotation + Turning) Allowable Load (Effective Load)(daN) 166.6 Wheel Material Nylon
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Wheel Dia. D(Ø) 75
Wheel Width W(mm) 64 Turning Radius C(mm) 20 Mounting Section Shape Screw-In