1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, TEC100N (TEC100N16)

TKA CASTER

Dual-Wheel Caster, TEC100N (TEC100N16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
TEC100N16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 1,307.79

TKA CASTER 1 Piece(s) 7 Day(s) No Stopper[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 110 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 100 Wheel Width W(mm) 64
Turning Radius C(mm) 24 Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part TEC100N16 in the Dual-Wheel Caster, TEC100N series.

Products with similar specification

Part Number
TEC100N12
TEC100N12WS
TEC100N16WS
TEC100N3
TEC100N3WS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 1,305.00

1 Piece(s) 7 Day(s) No StopperM12X1.75

฿ 1,498.97

1 Piece(s) 7 Day(s) With Double Stopper (Rotation + Turning)M12X1.75

฿ 1,501.76

1 Piece(s) 12 Day(s) With Double Stopper (Rotation + Turning)[M16] M16X2.0

฿ 1,303.76

1 Piece(s) 7 Day(s) No StopperW3/8X Screw Thread 16

฿ 1,498.04

1 Piece(s) 7 Day(s) With Double Stopper (Rotation + Turning)W3/8X Screw Thread 16