1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dual Wheel Caster TEC75N (TEC75N3)

TKA CASTER

Dual Wheel Caster TEC75N (TEC75N3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

 
Part Number
TEC75N3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 1,048.24

TKA CASTER 1 Piece(s) 7 Day(s) No StopperW3/8X Screw Thread 16

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 117.6 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 75 Wheel Width W(mm) 64
Turning Radius C(mm) 20 Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part TEC75N3 in the Dual Wheel Caster TEC75N series.

Products with similar specification

Part Number
TEC75N12
TEC75N12S
TEC75N16
TEC75N16S
TEC75N3S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 1,050.26

1 Piece(s) 7 Day(s) No StopperM12X1.75

฿ 1,118.01

1 Piece(s) 7 Day(s) With Rotation StopperM12X1.75

฿ 1,053.05

1 Piece(s) 7 Day(s) No Stopper[M16] M16X2.0

฿ 1,120.96

1 Piece(s) 7 Day(s) With Rotation Stopper[M16] M16X2.0

฿ 1,116.47

1 Piece(s) 7 Day(s) With Rotation StopperW3/8X Screw Thread 16