1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual Wheel Caster TEA75K

Dual Wheel Caster TEA75K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,080.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts a blade not requiring temporary tightening that made blade instillation simple.
· Attach M6 bolt in the order of 1 > 2.
· Speed-up and cost-down for installation are possible.
· Caster that moves in one direction only and does not rotate.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

Part Number
TEA75K
TEA75KS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail)

฿ 1,080.63

TKA CASTER 1 Piece(s) 9 Day(s) No Stopper

฿ 1,148.54

TKA CASTER 1 Piece(s) 9 Day(s) With Rotation Stopper

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Mounting Height H(mm) 93 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 117.6 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 71
Mounting Hole Pitch Transverse Direction P2(mm) 71 Plate Length F1 or Fb(mm) 90 Plate Width F2(mm) 90
Wheel Dia. D(Ø) 75 Wheel Width W(mm) 64 Mounting Section Shape Square Plate