1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dual-Wheel Caster, TE40K (Part Number)

TKA CASTER

Dual-Wheel Caster, TE40K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 282.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
TE40K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 282.38

TKA CASTER 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Mounting Height H(mm) 48 Load Range(daN) 35.01~80.00
Stopper (Detail) No Stopper Allowable Load (Effective Load)(daN) 39.2 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 46 Mounting Hole Pitch Transverse Direction P2(mm) 28 Plate Length F1 or Fb(mm) 58
Plate Width F2(mm) 40 Wheel Dia. D(Ø) 38 Wheel Width W(mm) 51
Mounting Section Shape Fixed Type

Please check the type/dimensions/specifications of the part TE40K in the Dual-Wheel Caster, TE40K series.