(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Allowable Load (Effective Load)(daN) | 39.2 |
---|---|---|---|---|---|
Wheel Material | Elastomer | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Fitting Material | Steel |
Wheel Dia. D(Ø) | 40 | Wheel Width W(mm) | 44 | Turning Radius C(mm) | 15 |
Mounting Section Shape | Screw-In |
Please check the type/dimensions/specifications of the part TE40JN3CR in the Dual Wheel Caster TE40JNCR series.
Part Number |
---|
TE40JN10SCR |
TE40JN12CR |
TE40JN12SCR |
TE40JN3SCR |
TE40JN8CR |
TE40JN8SCR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Thread Diameter Nd |
---|---|---|---|---|---|---|---|
฿ 311.92 | 1 Piece(s) | 7 Day(s) | 43.5 | With Rotation Stopper | M10X1.5 | ||
฿ 304.01 | 1 Piece(s) | 7 Day(s) | 45 | No Stopper | M12X1.75 | ||
฿ 352.54 | 1 Piece(s) | 7 Day(s) | 45 | With Rotation Stopper | M12X1.75 | ||
฿ 311.76 | 1 Piece(s) | 7 Day(s) | 43.5 | With Rotation Stopper | W3/8X Screw Thread 16 | ||
฿ 265.63 | 1 Piece(s) | 7 Day(s) | 43.5 | No Stopper | M8X1.25 | ||
฿ 311.14 | 1 Piece(s) | 7 Day(s) | 43.5 | With Rotation Stopper | M8X1.25 |
How can we improve?
How can we improve?