1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, FW100N (FW100N12)

TKA CASTER

Dual-Wheel Caster, FW100N (FW100N12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
FW100N12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 942.19

TKA CASTER 1 Piece(s) 9 Day(s) No StopperM12X1.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 110 Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 78.4 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 100 Wheel Width W(mm) 47
Turning Radius C(mm) 24 Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part FW100N12 in the Dual-Wheel Caster, FW100N series.

Products with similar specification

Part Number
FW100N10
FW100N12P1.25
FW100N3
FW100N3WS
FW100N8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 941.57

1 Piece(s) 7 Day(s) No StopperM10X1.5

฿ 942.19

1 Piece(s) 7 Day(s) No StopperM12

฿ 941.88

1 Piece(s) 7 Day(s) No StopperW3/8X Screw Thread 16

฿ 1,115.22

1 Piece(s) 7 Day(s) With Double Stopper (Rotation + Turning)W3/8X Screw Thread 16

฿ 941.26

1 Piece(s) 7 Day(s) No StopperM8X1.25