1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, TFW60 (TFW60)

TKA CASTER

Dual-Wheel Caster, TFW60 (TFW60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
TFW60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape

฿ 352.84

TKA CASTER 1 Piece(s) 9 Day(s) No StopperRound Holes (3 Holes)----54Triangular Plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height H(mm) 76 Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 78.4 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 60 Wheel Width W(mm) 46
Turning Radius C(mm) 17

Please check the type/dimensions/specifications of the part TFW60 in the Dual-Wheel Caster, TFW60 series.

Products with similar specification

Part Number
TFW60F
TFW60S
TFW60SF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail) Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape

฿ 356.87

1 Piece(s) 9 Day(s) No StopperRound hole46356050-Square Plate

฿ 411.22

1 Piece(s) 9 Day(s) With Rotation StopperRound Holes (3 Holes)----54Triangular Plate

฿ 415.25

1 Piece(s) 9 Day(s) With Rotation StopperRound hole46356050-Square Plate