(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.
Part Number |
---|
TFW40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 or Fp (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 or Fb (mm) | Plate Width F2 (mm) | Mounting Hole Pitch Circular Diameter (mm) | Mounting Section Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 234.78 | TKA CASTER | 1 Piece(s) | 9 Day(s) | 51.5 | No Stopper | Round Holes (3 Holes) | - | - | - | - | 39 | Triangular Plate |
Loading...
Caster Type | Plate Type Universal / Dual Wheels | Load Range(daN) | 35.01~80.00 | Allowable Load (Effective Load)(daN) | 39.2 |
---|---|---|---|---|---|
Wheel Material | Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Fitting Material | Steel |
Wheel Dia. D(Ø) | 40 | Wheel Width W(mm) | 40 | Turning Radius C(mm) | 15 |
Please check the type/dimensions/specifications of the part TFW40 in the Dual Wheel TFW40 series.
Part Number |
---|
TFW40F |
TFW40S |
TFW40SF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 or Fp (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 or Fb (mm) | Plate Width F2 (mm) | Mounting Hole Pitch Circular Diameter (mm) | Mounting Section Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 235.71 | 1 Piece(s) | 9 Day(s) | 54 | No Stopper | Round hole | 26 | 26 | 38 | 38 | - | Square Plate | ||
฿ 283.62 | 1 Piece(s) | 9 Day(s) | 51.5 | With Rotation Stopper | Round Holes (3 Holes) | - | - | - | - | 39 | Triangular Plate | ||
฿ 284.55 | 1 Piece(s) | 9 Day(s) | 54 | With Rotation Stopper | Round hole | 26 | 26 | 38 | 38 | - | Square Plate |
How can we improve?
How can we improve?