(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Allowable Load (Effective Load)(daN) | 49 |
---|---|---|---|---|---|
Wheel Material | Elastomer | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Fitting Material | Steel |
Wheel Dia. D(Ø) | 40 | Wheel Width W(mm) | 39 | Turning Radius C(mm) | 12.5 |
Mounting Section Shape | Screw-In |
Please check the type/dimensions/specifications of the part MY4EN3 in the Dual Wheel Caster MY4EN series.
Part Number |
---|
MY4EN10S |
MY4EN12 |
MY4EN12S |
MY4EN3S |
MY4EN8 |
MY4EN8S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Thread Diameter Nd |
---|---|---|---|---|---|---|---|
฿ 451.92 | 1 Piece(s) | 7 Day(s) | 53 | With Rotation Stopper | M10X1.5 | ||
฿ 466.81 | 1 Piece(s) | 7 Day(s) | 54.5 | No Stopper | M12X1.75 | ||
฿ 513.71 | 1 Piece(s) | 7 Day(s) | 54.5 | With Rotation Stopper | M12X1.75 | ||
฿ 451.15 | 1 Piece(s) | 7 Day(s) | 53 | With Rotation Stopper | W3/8X Screw Thread 16 | ||
฿ 404.09 | 1 Piece(s) | 7 Day(s) | 53 | No Stopper | M8X1.25 | ||
฿ 450.99 | 1 Piece(s) | 7 Day(s) | 53 | With Rotation Stopper | M8X1.25 |
How can we improve?
How can we improve?