1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, G7N

Dual-Wheel Caster, G7N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 442.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Models with break and without break. Because of twin-wheels, it performs differential rotation and exhibits high turning ability. In particular, outstanding turning performance in narrow spaces.

 
Part Number
G7N12
G7N12S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 449.35

TKA CASTER 1 Piece(s) 3 Day(s) No StopperM12X1.75

฿ 508.66

TKA CASTER 1 Piece(s) 3 Day(s) With Rotation StopperM12X1.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 70 Load Range(daN) 140.01~220.00
Allowable Load (Effective Load)(daN) 147 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 60 Wheel Width W(mm) 44
Turning Radius C(mm) 17 Mounting Section Shape Screw-In