1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster A50N (A50N3)

TKA CASTER

Dual-Wheel Caster A50N (A50N3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

[Features]
· Sold in single units.
· This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
A50N3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 343.00

TKA CASTER 1 Piece(s) 9 Day(s) No StopperW3/8X Screw Thread 16

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 57.5 Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 78.4 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 50 Wheel Width W(mm) 49
Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part A50N3 in the Dual-Wheel Caster A50N series.

Products with similar specification

Part Number
A50N12P1.25
A50N12S
A50N12SP1.25
A50N3S
A50N4
A50N4S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 361.14

1 Piece(s) 9 Day(s) No StopperM12

฿ 389.90

1 Piece(s) 9 Day(s) With Rotation StopperM12X1.75

฿ 410.76

1 Piece(s) 9 Day(s) With Rotation StopperM12

฿ 389.59

1 Piece(s) 9 Day(s) With Rotation StopperW3/8X Screw Thread 16

฿ 362.54

1 Piece(s) 9 Day(s) No StopperU1/2X Screw Thread 20

฿ 412.00

1 Piece(s) 9 Day(s) With Rotation StopperU1/2X Screw Thread 20