1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual Wheel Caster TY60JNB (TY60JN12B)

TKA CASTER

Dual Wheel Caster TY60JNB (TY60JN12B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

 
Part Number
TY60JN12B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 314.24

TKA CASTER 1 Piece(s) 7 Day(s) No StopperM12X1.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 68.5 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 60 Wheel Width W(mm) 49
Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part TY60JN12B in the Dual Wheel Caster TY60JNB series.

Products with similar specification

Part Number
TY60JN10B
TY60JN10SB
TY60JN12BP1.25
TY60JN12SB
TY60JN12SBP1.25
TY60JN3B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 331.91

1 Piece(s) 7 Day(s) No StopperM10X1.5

฿ 387.27

1 Piece(s) 7 Day(s) With Rotation StopperM10X1.5

฿ 332.07

1 Piece(s) 7 Day(s) No StopperM12

฿ 369.75

1 Piece(s) 7 Day(s) With Rotation StopperM12X1.75

฿ 387.58

1 Piece(s) 7 Day(s) With Rotation StopperM12

฿ 314.08

1 Piece(s) 7 Day(s) No StopperW3/8X Screw Thread 16