1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, TY40NB (TY40N12B)

TKA CASTER

Dual-Wheel Caster, TY40NB (TY40N12B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
TY40N12B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Thread Diameter Nd

฿ 245.79

TKA CASTER 1 Piece(s) 7 Day(s) 45No StopperM12X1.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 39.2
Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel
Wheel Dia. D(Ø) 40 Wheel Width W(mm) 44 Turning Radius C(mm) 15
Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part TY40N12B in the Dual-Wheel Caster, TY40NB series.

Products with similar specification

Part Number
TY40N10B
TY40N10SB
TY40N12SB
TY40N3B
TY40N3SB
TY40N8B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Thread Diameter Nd

฿ 208.19

1 Piece(s) 7 Day(s) 43.5No StopperM10X1.5

฿ 256.87

1 Piece(s) 7 Day(s) 43.5With Rotation StopperM10X1.5

฿ 327.73

1 Piece(s) 7 Day(s) 45With Rotation StopperM12X1.75

฿ 207.88

1 Piece(s) 7 Day(s) 43.5No StopperW3/8X Screw Thread 16

฿ 256.56

1 Piece(s) 7 Day(s) 43.5With Rotation StopperW3/8X Screw Thread 16

฿ 207.41

1 Piece(s) 3 Day(s) 43.5No StopperM8X1.25