1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, TY40N (TY40N12)

TKA CASTER

Dual-Wheel Caster, TY40N (TY40N12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
TY40N12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Wheel Material Thread Diameter Nd Model Number Ends in V

฿ 246.40

TKA CASTER 1 Piece(s) 7 Day(s) -45No StopperNylonM12X1.75No

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 39.2
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Wheel Dia. D(Ø) 40
Wheel Width W(mm) 44 Turning Radius C(mm) 15 Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part TY40N12 in the Dual-Wheel Caster, TY40N series.

Products with similar specification

Part Number
TY40N10
TY40N10S
TY40N12S
TY40N3
TY40N3S
TY40N8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Wheel Material Thread Diameter Nd Model Number Ends in V

฿ 223.22

1 Piece(s) 3 Day(s) -43.5No StopperNylonM10X1.5No

฿ 272.22

1 Piece(s) 3 Day(s) -43.5With Rotation StopperNylonM10X1.5No

฿ 295.09

1 Piece(s) 3 Day(s) -45With Rotation StopperNylonM12X1.75No

฿ 217.57

1 Piece(s) 7 Day(s) -43.5No StopperNylonW3/8X Screw Thread 16No

฿ 266.56

1 Piece(s) 7 Day(s) -43.5With Rotation StopperNylonW3/8X Screw Thread 16No

฿ 218.85

1 Piece(s) Same day 1043.5No StopperNylonM8X1.25No