(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
Caster Type | Screw-In Type / Dual Wheels | Mounting Height H(mm) | 110 | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Allowable Load (Effective Load)(daN) | 98 | Wheel Material | Elastomer | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
Fitting Material | Steel | Wheel Dia. D(Ø) | 100 | Wheel Width W(mm) | 64 |
Turning Radius C(mm) | 24 | Mounting Section Shape | Screw-In |
Please check the type/dimensions/specifications of the part TEA100N16 in the Dual-Wheel Caster, TEA100N series.
Part Number |
---|
TEA100N12 |
TEA100N12WS |
TEA100N3 |
TEA100N3WS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stopper (Detail) | Thread Diameter Nd |
---|---|---|---|---|---|---|
฿ 1,181.04 | 1 Piece(s) | 7 Day(s) | No Stopper | M12 | ||
฿ 1,359.89 | 1 Piece(s) | Same day | With Double Stopper (Rotation + Turning) | M12 | ||
฿ 1,179.80 | 1 Piece(s) | 7 Day(s) | No Stopper | W3/8X Screw Thread 16 | ||
฿ 1,358.96 | 1 Piece(s) | 7 Day(s) | With Double Stopper (Rotation + Turning) | W3/8X Screw Thread 16 |
How can we improve?
How can we improve?