1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual Wheel Caster TE100KN (TE100KN12)

TKA CASTER

Dual Wheel Caster TE100KN (TE100KN12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Caster that moves in one direction only and does not rotate.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

 
Part Number
TE100KN12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail)

฿ 1,159.18

TKA CASTER 1 Piece(s) 9 Day(s) No Stopper

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 119 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Thread Diameter Nd M12X1.75 Wheel Dia. D(Ø) 100
Wheel Width W(mm) 64 Mounting Section Shape Screw fixture type

Please check the type/dimensions/specifications of the part TE100KN12 in the Dual Wheel Caster TE100KN series.

Products with similar specification

Part Number
TE100KN12S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail)

฿ 1,254.46

1 Piece(s) 9 Day(s) With Rotation Stopper