1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual Wheel Caster TEC75NWS

TKA CASTER

Dual Wheel Caster TEC75NWS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,247.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Adopts a double stopper that stops both vertical rotation and turning of a wheel.
· Effective for products that have much vibrations.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

 
Part Number
TEC75N3WS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,247.09

TKA CASTER 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 80.01~140.00
Stopper (Detail) With Double Stopper (Rotation + Turning) Allowable Load (Effective Load)(daN) 117.6 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Thread Diameter Nd W3/8X Screw Thread 16
Wheel Dia. D(Ø) 75 Wheel Width W(mm) 64 Turning Radius C(mm) 20
Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part TEC75N3WS in the Dual Wheel Caster TEC75NWS series.