1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, FW130N

Dual-Wheel Caster, FW130N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,636.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
FW130N3
FW130N3WS
FW130N12
FW130N12WS
FW130N16
FW130N16WS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 1,636.41

TKA CASTER 1 Piece(s) 9 Day(s) No StopperW3/8X Screw Thread 16

฿ 1,816.66

TKA CASTER 1 Piece(s) 9 Day(s) With Double Stopper (Rotation + Turning)W3/8X Screw Thread 16

฿ 1,637.50

TKA CASTER 1 Piece(s) 9 Day(s) No StopperM12X1.75

฿ 1,817.74

TKA CASTER 1 Piece(s) 14 Day(s) With Double Stopper (Rotation + Turning)M12X1.75

฿ 1,640.13

TKA CASTER 1 Piece(s) 9 Day(s) No Stopper[M16] M16X2.0

฿ 1,820.38

TKA CASTER 1 Piece(s) 9 Day(s) With Double Stopper (Rotation + Turning)[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 145 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 130 Wheel Width W(mm) 50
Turning Radius C(mm) 35 Mounting Section Shape Screw-In