1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, FW050N (FW050N4)

TKA CASTER

Dual-Wheel Caster, FW050N (FW050N4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
FW050N4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 318.43

TKA CASTER 1 Piece(s) 7 Day(s) No StopperU1/2X Screw Thread 20

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 58.5 Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 58.8 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 50 Wheel Width W(mm) 43.5
Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part FW050N4 in the Dual-Wheel Caster, FW050N series.

Products with similar specification

Part Number
FW050N12P1.25
FW050N12S
FW050N12SP1.25
FW050N4S
FW050N8
FW050N8S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 317.65

1 Piece(s) 7 Day(s) No StopperM12

฿ 366.96

1 Piece(s) 7 Day(s) With Rotation StopperM12X1.75

฿ 367.11

1 Piece(s) 7 Day(s) With Rotation StopperM12

฿ 367.89

1 Piece(s) 7 Day(s) With Rotation StopperU1/2X Screw Thread 20

฿ 321.91

1 Piece(s) 3 Day(s) No StopperM8X1.25

฿ 372.78

1 Piece(s) 3 Day(s) With Rotation StopperM8X1.25