1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, TFW50N

Dual-Wheel Caster, TFW50N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
TFW50N3
TFW50N3S
TFW50N4
TFW50N4S
TFW50N8
TFW50N8S
TFW50N10
TFW50N10S
TFW50N12
TFW50N12P1.25
TFW50N12S
TFW50N12SP1.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 287.34

TKA CASTER 1 Piece(s) 7 Day(s) No StopperW3/8X Screw Thread 16

฿ 336.65

TKA CASTER 1 Piece(s) 7 Day(s) With Rotation StopperW3/8X Screw Thread 16

฿ 288.58

TKA CASTER 1 Piece(s) 7 Day(s) No StopperU1/2X Screw Thread 20

฿ 337.89

TKA CASTER 1 Piece(s) 7 Day(s) With Rotation StopperU1/2X Screw Thread 20

฿ 286.72

TKA CASTER 1 Piece(s) 7 Day(s) No StopperM8X1.25

฿ 336.03

TKA CASTER 1 Piece(s) 7 Day(s) With Rotation StopperM8X1.25

฿ 287.03

TKA CASTER 1 Piece(s) 7 Day(s) No StopperM10X1.5

฿ 336.49

TKA CASTER 1 Piece(s) 7 Day(s) With Rotation StopperM10X1.5

฿ 287.65

TKA CASTER 1 Piece(s) 7 Day(s) No StopperM12X1.75

฿ 287.65

TKA CASTER 1 Piece(s) 7 Day(s) No StopperM12

฿ 336.96

TKA CASTER 1 Piece(s) 7 Day(s) With Rotation StopperM12X1.75

฿ 336.96

TKA CASTER 1 Piece(s) 7 Day(s) With Rotation StopperM12

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 58.5 Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 58.8 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 50 Wheel Width W(mm) 43.5
Turning Radius C(mm) 17 Mounting Section Shape Screw-In