1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster with Dust Cover CF050N (CFW050N12)

TKA CASTER

Caster with Dust Cover CF050N (CFW050N12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
CFW050N12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter Nd Collar

฿ 430.22

TKA CASTER 1 Piece(s) 9 Day(s) M12X1.75White

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 58.5 Load Range(daN) 35.01~80.00
Stopper (Detail) No Stopper Allowable Load (Effective Load)(daN) 58.8 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Wheel Dia. D(Ø) 50
Wheel Width W(mm) 44.8 Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part CFW050N12 in the Caster with Dust Cover CF050N series.

Products with similar specification

Part Number
CF050N3
CF050N4
CF050N8
CFW050N12P1.25
CFW050N3
CFW050N4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Diameter Nd Collar

฿ 411.77

1 Piece(s) 9 Day(s) W3/8X Screw Thread 16Gray

฿ 413.16

1 Piece(s) 9 Day(s) U1/2X Screw Thread 20Gray

฿ 411.15

1 Piece(s) 9 Day(s) M8X1.25Gray

฿ 430.37

1 Piece(s) 9 Day(s) M12White

฿ 429.91

1 Piece(s) 9 Day(s) W3/8X Screw Thread 16White

฿ 431.30

1 Piece(s) 9 Day(s) U1/2X Screw Thread 20White