1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster with Dust Cover CF050

Caster with Dust Cover CF050
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 416.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

Part Number
CF050
CFW050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape

฿ 416.73

TKA CASTER 1 Piece(s) 9 Day(s) Round Holes (3 Holes)----54Triangular Plate

฿ 434.87

TKA CASTER 1 Piece(s) 9 Day(s) Round hole46356050-Square Plate

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height H(mm) 66 Load Range(daN) 35.01~80.00
Stopper (Detail) No Stopper Allowable Load (Effective Load)(daN) 58.8 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Wheel Dia. D(Ø) 50
Wheel Width W(mm) 44.8 Turning Radius C(mm) 17