1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Suspension Caster CT100N (CT100N3-T)

TKA CASTER

Suspension Caster CT100N (CT100N3-T)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
CT100N3-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Stopper (Detail) Allowable Load (Effective Load)
(daN)
Thread Diameter Nd

฿ 3,268.33

TKA CASTER 1 Piece(s) 7 Day(s) 35.01~80.00No Stopper39.2W3/8X Screw Thread 16

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 125 Properties Caster with Bearings
Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel
Wheel Dia. D(Ø) 100 Wheel Width W(mm) 46 Turning Radius C(mm) 17
Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part CT100N3-T in the Suspension Caster CT100N series.

Products with similar specification

Part Number
CT100N12S-Y
CT100N16-T
CT100N16-Y
CT100N3-Y
CT100N3S-T
CT100N3S-Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLoad Range
(daN)
Stopper (Detail) Allowable Load (Effective Load)
(daN)
Thread Diameter Nd

฿ 3,604.56

1 Piece(s) 7 Day(s) ~35.00With Rotation Stopper19.6M12X1.75

฿ 3,272.20

1 Piece(s) 7 Day(s) 35.01~80.00No Stopper39.2[M16] M16X2.0

฿ 3,271.27

1 Piece(s) 7 Day(s) ~35.00No Stopper19.6[M16] M16X1.5

฿ 3,267.40

1 Piece(s) 7 Day(s) ~35.00No Stopper19.6W3/8X Screw Thread 16

฿ 3,604.40

1 Piece(s) 7 Day(s) 35.01~80.00With Rotation Stopper39.2W3/8X Screw Thread 16

฿ 3,603.47

1 Piece(s) 7 Day(s) ~35.00With Rotation Stopper19.6W3/8X Screw Thread 16