(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fluororesin tube with excellent heat resistance, chemical resistance, non-viscous properties, and electrically insulative properties.
[Features]
· Transparent tube formed by melt extrusion of PFA fluorocarbon resin.
· Superior smoothness of inner surface for particular use in semiconductor manufacturing equipment. High-purity PFA tubes with eluted ions are also available.
· Maximum operating temperature: 260°C
Part Number |
---|
TUF-200-4.35X6.35-50M |
TUF-200-6.35X9.53-30M |
TUF-200-6.35X9.53-50M |
TUF-200-6.35X9.53-100M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. mm (Ø) | O.D. [Distinction] | I.D. mm (Ø) | I.D. [Distinction] | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,089.00 ฿ 11,282.66 | TUBES | 1 Piece(s) | 25 Day(s) | 6.35 | ~7 | 4.35 | ~5 | 50 | ||
฿ 21,764.20 ฿ 19,672.66 | TUBES | 1 Piece(s) | 25 Day(s) | 9.53 | ~10 | 6.35 | ~7 | 30 | ||
฿ 36,237.37 ฿ 32,787.57 | TUBES | 1 Piece(s) | 25 Day(s) | 9.53 | ~10 | 6.35 | ~7 | 50 | ||
฿ 72,420.28 ฿ 61,477.58 | TUBES | 1 Piece(s) | 25 Day(s) | 9.53 | ~10 | 6.35 | ~7 | 100 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Heat-transfer Oil | Operating Environment | Heat resistant / Chemical Resistance | Color | Translucent |
Material, Fluororesin | PFA | Max. Operating Temperature(℃) | 260 | Specifications | Inch Size Type (The unit of the inner and outer diameters is mm) |
How can we improve?
How can we improve?