1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Top Outlet, T-2 Screw-In

RKN COUPLING FOR MECHANICAL

Top Outlet, T-2 Screw-In
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 785.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Not suitable for use with stainless steel pipe as dissimilar metal joint would result.

Part Number
TOPJ-T-211/4X1B-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 785.79

RKN COUPLING FOR MECHANICAL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Joint (branch and screw type) Applicable Pipe Steel pipe Applicable Fluid Water
Nominal 1 1/4B(32A) Nominal Second End 1B(25A) Maximum Operating Pressure(MPa) 1.4
Gasket material EPDM Body Material Cast Iron Tightening Bolt Type M8U Bolt
Surface Paint Primary Anti-rust Coating (Tail End R)

Please check the type/dimensions/specifications of the part TOPJ-T-211/4X1B-R in the Top Outlet, T-2 Screw-In series.