1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fitting for Steel Pipes, Screw-in Type Pipe Fitting, Reducing Tee

Fitting for Steel Pipes, Screw-in Type Pipe Fitting, Reducing Tee
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maximum operating pressure: 2.5 MPa (steady flow water of 120°C or less), 1.0 MPa (steam, air, gas or oil of 300°C or less).
JIS B 2301 "screw-in type malleable cast iron pipe fittings" standard product. The material is JIS G 5705 "black heart malleable cast iron product (FCMB27-05)."

Part Number
BRT-11/2X1/2B-W
BRT-11/2X1B-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

฿ 365.03

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 1 1/2B(40A)1 1/2B(40A)1/2B(15A)

฿ 278.32

RKN SCREWED FITTING 1 Piece(s) 7 Day(s) 1 1/2B(40A)1 1/2B(40A)1B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Black heart malleable cast iron (FCMB27-05)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No
Band Presence